HUBBELL POWER SYSTEMS
Image of C4030731 Insulated Hydraulically Operated Conductor Cutter For Up To 954 MCM ACSR, 6'

Insulated Hydraulically Operated Conductor Cutter For Up To 954 MCM ACSR, 6'

Marque: CHANCE Lineman Grade Tools

No de catalogue: C4030731

For cutting conductors up to 954 MCM ACSR, All-Aluminum and 500 MCM copper.

  • Operates like an hydraulic jack- a knob-handle is turned to enable the lineman to operate the pump handle
  • Knob is turned in the opposite direction to allow the cutting head to open
  • Epoxiglas® pole, handle, and hydraulic hose are tested to 100 kV per foot
  • Hydraulic oil has a dielectric strength of 25 + kV per ASTM D877-64
  • Hose minimum burst strength is 12,000 PSI
  • Pump provides maximum pressure of 9,000 PSI
  • Cuts without flattening conductor
  • Jaws are adjustable to compensate for wear
  • Hydraulic hose is located outside the pole for easy maintenance

Détails du produit

Général

Catalog Number

C4030731

Indicateur EU RoHs

No

Sac d'entreposage compris?

T306-0007 (Bag not included. Must be ordered separately.)

Type

Scissors Jaw

UPC

096359018469

Dimensions

Longueur

72 in

Mesure du poids

8.2 kg

Poids

18.1 lb

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

Contact Manufacturer

Ressources et téléchargements

Spécifications

Catalogues

Dessins de vente