HUBBELL POWER SYSTEMS
1
1
play

PH4 Arrester (396 kV Rated, 13110 mm Creep Distance, AA Hardware)

Marque: OHIO BRASS

No de catalogue: PH4420GV396AA

IEC Station High / Polymer Housed Surge Arrester

IEC Polymer station class arresters for substation protection

  • IEC silicone Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Détails du produit

Général

Catalog Number

PH4420GV396AA

Couleur

Gray Housing

Matériau

Silicone Polymer Housing

Type

Station

UPC

096359829898

Caractéristiques électriques

Capacité de coupure (kA rms symétrique)

63

Fréquence nominale

48-62 Hz

Certifications et conformité

Norme(s) de l'industrie

IEC

Medios

Vidéos

play
Hubbell Power Systems Metal Oxide Varistor