HUBBELL POWER SYSTEMS
1
1
play

PH4 Arrester (420 kV Rated, 17480 mm Creep Distance, BB Hardware)

Marque: OHIO BRASS

No de catalogue: PH4550GV420BB

IEC Station High / Polymer Housed Surge Arrester

IEC Polymer station class arresters for substation protection

  • IEC silicone Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Détails du produit

Général

Catalog Number

PH4550GV420BB

Couleur

Gray Housing

Matériau

Silicone Polymer Housing

Type

Station

Caractéristiques électriques

Capacité de coupure (kA rms symétrique)

63

Fréquence nominale

48-62 Hz

Certifications et conformité

Norme(s) de l'industrie

IEC

Medios

Vidéos

play
Hubbell Power Systems Metal Oxide Varistor