HUBBELL POWER SYSTEMS
Image of BP3R7Z RH Opening, 25kV, 150kV BIL, 900A 3 Phase By-Pass Switch with Pole Mounting Bracket
* Image représentative
Image of BP3R7Z RH Opening, 25kV, 150kV BIL, 900A 3 Phase By-Pass Switch with Pole Mounting Bracket

RH Opening, 25kV, 150kV BIL, 900A 3 Phase By-Pass Switch with Pole Mounting Bracket

Marque: Chance

No de catalogue: BP3R7Z

Righthand Opening, 25kV, 150kV LIW, 900A Bypass Switch with Pole Mounting Bracket.

Chance Type BP3 Switches are an economical way to bypass pole mounted distribution reclosers so periodic maintenance can be conducted without interrupting service. The BP3 switches are 3 Pull Operation units that can be offered in either single phase or three phase units. They are rated either 600A or 900A with Voltages Classes of 15, 27 and 38kV with Insulation levels 110kV, 125kV or 150kV BIL. By operating the blades in proper sequence, the recloser is bypassed and isolated from the distribution system. They can be mounted on Cross Arms or directly to the pole via the Pole Mount Bracket Option. They can be configured for either Right Hand or Left Hand opening and either Angled or Non Angled Bypass Blades. Type BP3 switches are not to be used to isolate Voltage Regulators as they have no way to effectively interrupt the circulating current in the regulator windings. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 and 3 kV ratings
  • 110, 125 and 150kV BIL ratings
  • 600A and 900A ratings
  • ESP Polymer 2.25” Bolt Circle Insulator Assemblies
  • Right Hand and Left Hand opening Options
  • Non-Angled and Angled Bypass Blade Options
  • Cross arm or Pole Mount Options
  • 3 Phase on 100” or 124” Cross Arms in Steel or Fiberglass

Détails du produit

Général

Catalog Number

BP3R7Z

Contacts

Silver

Couleur - isolateur

Dark Gray

Force de cintrage de saillie - normale

800 Lbs (3.56kN)

Matériau - base

Galvanized Steel per ASTM A188

Plage de traction

5000 lb

Résistance à la torsion

3,000 in Lbs (339 N-M)

Type d'isolateur

Polymer (2 1/4" Bolt Circle)

Type de lame

Solid Copper (two blade truss-member)

UPC

096359645702

Dimensions

Poids

460 lb

Caractéristiques électriques

Distance d'arc - à sec

10" (254mm)

Élévation max. de température @ 600A

33° C

Ligne de fuite (longueur)

28.2" (716.3mm)

Limite de tension minimum consignée

25kV

Phase

Three Phase

Surcharge de courant - Urgence de 8 h

1080 A

Tension de tenue au choc « BIL »

150 kV

Tension maximale

29 kV

Tenue en courant - temps court (1 s)

25kA, symmetrical

Tenue en courant - temps court (10 cycles)

65kA peak

Certifications et conformité

Norme(s) de l'industrie

All Applicable ANSI/IEEE Standards

Logistique

Emballage standard

1

Ressources et téléchargements