HUBBELL POWER SYSTEMS
Image of C2050213 ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 5/16in ID x .120in WIRE DIA. w/GALVANIZED ZINC FINISH
Image of C2050213 ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 5/16in ID x .120in WIRE DIA. w/GALVANIZED ZINC FINISH

ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 5/16in ID x .120in WIRE DIA. w/GALVANIZED ZINC FINISH

Marque: Chance

No de catalogue: C2050213

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the piece in a master carton of 1,000 staples
  • 100 staples per inner box

Détails du produit

Général

Catalog Number

C2050213

Enduit

Galvanized

Indicateur EU RoHs

No

Matériau

Steel Wire

Type

Staples

UPC

096359013594

Dimensions

Distance du pôle

N/A

Largeur intérieure

5/16 in.

Longueur

1 in.

Poids

0.01 lb

Lié au conducteur

Calibre des fils

0.120 in.

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

Contact Manufacturer

Logistique

Quantité dans l'emballage

100

Ressources et téléchargements

Spécifications

Dessins de vente