HUBBELL POWER SYSTEMS
Image of 50875412 SCREW, LAG, 1/2in FETTER THD, 4 1/2in LG
Image of 50875412 SCREW, LAG, 1/2in FETTER THD, 4 1/2in LG
Image of 50875412 SCREW, LAG, 1/2in FETTER THD, 4 1/2in LG

SCREW, LAG, 1/2in FETTER THD, 4 1/2in LG

Marque: Chance

No de catalogue: 50875412

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 3"
  • Galvanized per ASTM A-153

Détails du produit

Général

Catalog Number

50875412

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Fetter Drive with Pilot Point

Type

Screws

UPC

096359072256

Dimensions

Diamètre

0.5 in

Distance du pôle

N/A

Longueur

4.5 in

Longueur de la section filetée

3

Poids

0.24 lb

Certifications et conformité

Norme(s) de l'industrie

ANSI C135.3

Logistique

Nombre d'unités sur la palette

7200

Quantité dans l'emballage

150

Ressources et téléchargements

Spécifications

Dessins de vente