HUBBELL POWER SYSTEMS
Image of CSTK1 STRAP KIT for 1in CONDUIT with TWO 1/2in x 1-1/4in BOLTS
Image of CSTK1 STRAP KIT for 1in CONDUIT with TWO 1/2in x 1-1/4in BOLTS
Qualifié Buy America(n)

STRAP KIT for 1in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

Marque: Chance

No de catalogue: CSTK1

Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Each strap kit is shipped assembled with two each 1/2" x 1-1/4" hex head bolts, lock washers and hex nuts
  • Strap material is 3/32" x 1-1/4" aluminum

Détails du produit

Général

Catalog Number

CSTK1

Indicateur EU RoHs

No

Matériau

6061-T6 Aluminum

UPC

096359245995

Dimensions

Dimensions

4.150 po x 1.500 po x 1.500 po

Distance du pôle

N/A

Hauteur

1.5 in

Largeur

1.5 in

Longueur

4.15 in

Poids

0.51 lb

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

TAA Compliant (All status valid till December 2024)

Logistique

Nombre d'unités sur la palette

1000

Ressources et téléchargements

Spécifications

Dessins de vente