HUBBELL POWER SYSTEMS
Image of CPEPKRD EXTRA STUB POLE KIT FOR REGULAR DUTY MODEL ALUMINUM PLATFORMS
* Image représentative
Image of CPEPKRD EXTRA STUB POLE KIT FOR REGULAR DUTY MODEL ALUMINUM PLATFORMS

EXTRA STUB POLE KIT FOR REGULAR DUTY MODEL ALUMINUM PLATFORMS

Marque: Chance

No de catalogue: CPEPKRD

Extra pole kit fastenes to the underside of aluminum equipment platforms to provide a connection to a stub pole for increased platform strength capacity

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Kit includes everything needed to add one stub pole to heavy-duty platform
  • Fits 7" to 10" dia. poles
  • Attaches with two 3/4" through bolts
  • Material 6061-T6 aluminum

Détails du produit

Général

Catalog Number

CPEPKRD

Matériau

6061-T6 Aluminum

UPC

096359706694

Dimensions

Distance du pôle

N/A

Ressources et téléchargements

Spécifications