Marque: Chance
No de catalogue: CPMM6
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
CPMM6
Indicateur EU RoHs
No
Matériau
Aluminum
Type
3 Position Bracket, Regular Duty Bracket
UPC
096359499312
Distance du pôle
N/A
Poids
43.137 lb
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Nombre d'unités sur la palette
4