HUBBELL POWER SYSTEMS
Image of PB40581024B24 Traffic Signal Cabinet Base 40X58X24
* Image représentative
Image of PB40581024B24 Traffic Signal Cabinet Base 40X58X24

Traffic Signal Cabinet Base 40X58X24

Marque: QUAZITE

No de catalogue: PB40581024B24

Hubbell is known for manufacturing safe and cost-effective solutions forTraffic Signal Cabinet Bases while providing peace of mind for utility contractors and municipalities Offering the industry’s broadest line of Traffic Signal Cabinet Bases, Hubbell offers a variety of core products tosatisfy even your toughest application requirements. In addition, Hubbell can also help customize a solution tomeet your goals.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Made from reinforced polymer concrete
  • Recognized as an American National Standard (ANSI)
  • Lightweight – 1/10 to 1/3 of the weight of concrete
  • High strength – Compressive, flexural and tensile strengths three to five times that of traditional concrete
  • Impact Resistant – Tested per ASTM D-2444
  • Chemical, Corrosion and UV Resistant – Resistant to alkalines, acids, weathering and other formsof deterioration.

Détails du produit

Général

Catalog Number

PB40581024B24

Indicateur EU RoHs

No

Isolé?

No

Matériau

Polymer Concrete

UPC

662037130190

Dimensions

Dimensions

58 po x 40 po x 24 po

Hauteur

24 in

Largeur

40 in

Longueur

58 in

Poids

454 lb

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

Contact Manufacturer

Ressources et téléchargements