HUBBELL POWER SYSTEMS
Image of C082512 Underground Enclosure Cover

Underground Enclosure Cover

Marque: Quazite

No de catalogue: C082512

Bolt Assembly, Stainless Steel, Auger, 3/8-7 X 5.00, Hex Head, Lag Bolt Assembly for 3" Covers, (2) Bolts, (2) Washers, (2) Nuts (Cover Application PG3048 Overlapping)

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Détails du produit

Général

Catalog Number

C082512

Isolé?

No

Matériau

Polymer Concrete

UPC

662037175900

Dimensions

Poids

1 lb

Ressources et téléchargements

Spécifications

Medios

Vidéos