HUBBELL POWER SYSTEMS
Image of C10200002A017 Underground Enclosure Cover
* Image représentative
Image of C10200002A017 Underground Enclosure Cover
play
play
play

Underground Enclosure Cover

Marque: QUAZITE

No de catalogue: C10200002A017

Quazite® FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Détails du produit

Général

Catalog Number

C10200002A017

Charge nominale (ANSI)

T8

Isolé?

No

Matériau

Polymer Concrete

QuaziteFRP

Yes

Dimensions

Largeur

20 in

Poids

34.65 lb

Ressources et téléchargements

Medios

Vidéos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77