Image of HSLDPK2 Safety Products, SWITCHOUT Lockout Device for Switches
Image of HSLDPK2 Safety Products, SWITCHOUT Lockout Device for Switches
Image of HSLDPK2 Safety Products, SWITCHOUT Lockout Device for Switches

Safety Products, SWITCHOUT Lockout Device for Switches

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HSLDPK2

Safety SWITCHOUT Lockout Device for Switches

  • SWITCHOUT Lockout Device for Switches

Product details

General

Catalog Number

HSLDPK2

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Lockout Device

Lock Type

Not Supplied

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Lockout Device

Specifications

  • Accessory Color -  Yellow
  • Accessory Item - Switch Lockout

Type

For Toggle

UPC

783585022130

Dimensions

Dimensions

3.12 in x 1 in x 0.63 in

Display Size

Standard Sized Product

Height

0.63 in

Length

3.12 in

Weight

0.1 lb

Width

1 in

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

2025