Product Announcement
Hubbell Arc-Guard™ Magnet Connector
Take the safety of your magnetic crane to the next level
Workers in steel mills and scrapyards where overhead scrap cranes are operating understand the need for safety. The arc flash that occurs when there is a connection or disconnection while the crane is energized can be deadly.
Hubbell can make your environment safer. We’ve engineered a connector with technology that prevents the potential arc flash hazard. The Arc-Guard™ Magnet Connector features an electromechanical interlocking mechanism that does not allow you to connect or disconnect industrial magnets under load.
Arc-Guard connectors are a field-tested Hubbell innovation and are the first of their kind in the marketplace. They provide a safer environment for all workers in the area around the crane and maximize efficiency by managing power in a safer way.
The connectors are specifically designed to withstand the rigors of industrial environments, with a durable housing that is UV-stabilized, impact and corrosion-resistant with stainless steel armored integral guarding.
Learn more about Arc-Guard Magnet Connectors from Hubbell. Contact your Hubbell sales representative or visit hubbell.com/wiringdevice-kellems.