Product Announcement
Hubbell Controlled Receptacles Now Feature EdgeConnect™ Screwless Termination!
EdgeConnect™ features patented spring terminals that improve installation time by 80% and eliminate the need for screwdrivers or additional tools. Simply insert the wire and press the color-coded plungers for a consistent, reliable connection. The spring clamp applies continuous pressure that only strengthens with time, never allowing for any strand relaxation in the termination.
Energy efficiency standards are paving the way to utilizing more controlled receptacles to reduce unnecessary electricity consumption. When equipment remains plugged into electrical outlets a continual load is drawn even when devices are powered down. By featuring controlled receptacles, you can ensure power is completely cut off at certain times, saving energy costs and resources.
Add “C1” or “C2” to any SKU to request the controlled version of the receptacle (after the “ST” for spring terminal/screwless termination, and before the color indicator)
ie. BR15STC1W = Half controlled, 15Amp, white, EdgeConnect duplex receptacle
BR15STC2W = Fully controlled, 15Amp, white, EdgeConnect duplex receptacle
Ensure you are aware of the energy efficient controlled receptacle trend matched with EdgeConnect terminations and you’ll be ready for any job. Learn more by contacting your Hubbell sales representative, or visit https://www.hubbell.com/wiringdevice-kellems/en/edge-connect.