HUBBELL WIRING DEVICE-KELLEMS
Image of SB3084WB 2-Gang Flat Beveled Flange With Grounding Wire, Rectangular, 6.00" X 8.14", Brushed Brass

2-Gang Flat Beveled Flange With Grounding Wire, Rectangular, 6.00" X 8.14", Brushed Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SB3084WB

Flush Concrete Floorboxes Series, 2-Gang Flat Beveled Edge Flange With (2) Grounding Wires, Rectangular, 6.00" X 8.14" X 0.125", Brushed Brass

2-Gang brass rectangular flat beveled edge surface flange can be installed onto a metallic or non-metallic 2-Gang flush rectangular Hubbell floorboxes. The flange has a brushed finish and includes (2) #12 AWG grounding wires 6" long. The flange overall dimensions are 6.00" X 8.14" X 0.125" high. The beveled edges on this low profile flange offers a softer installation transition when used on hard types of floor surface such as polished concrete. When used with the properly listed covers is UL514 Scrubwater compliant.

  • Two gang
  • Solid brass rectangular flat flange with beveled edges and brushed finish
  • Beveled edges provides a soother transition to solid flooring
  • Includes (2) 6" solid #12 AWG conductor grounding pigtail
  • Ships with mounting screws
  • Meets ADA standards for accessible design

Flat Brass Flange with Ground Wires