HUBBELL WIRING DEVICE-KELLEMS
Image of WSBUSB2X2AC5WHT 2X2 USB Work Surface Pop-Up Boxes
Image of WSBUSB2X2AC5WHT 2X2 USB Work Surface Pop-Up Boxes

2X2 USB Work Surface Pop-Up Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBUSB2X2AC5WHT

2X2 USB Work Surface Pop-Up Box, 15A, 125V USB Duplex White Receptacle, (1) Type A & (1) Type-C USB Charging Ports, White Powder Paint Finish

  • 125V, 15A Duplex with (1) Type A & (1) Type-C USB Charging Ports
  • 5A Charging Capacity
  • Tamper-resistant Receptacle
  • 5' pre-wired, 12 gauge, 3 wire electrical cord
  • Low 0.070" Tapered Flange Height

Product details

General

Application

Furniture Power Distribution Units fro Maximum Surface Thickness of 1.125 Inches

Catalog Number

WSBUSB2X2AC5WHT

Color

White Powder Coat

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Cover & Flange

Number Of Outlets

(1) Duplex Receptacle with (2) USB Ports

Sub Brand

Pre-Wired Work Surface Elite Series

Type

  • 2X2 USB Work Surface Pop-Up Boxes
  • USB Type A & Type-C

UPC

783585590172

Dimensions

Cubic Capacity

1.2425 cu.in

Depth

3.55 in

Dimensions

5 in x 5 in x 0.07 in

Height

0.07 in

Length

5 in

Width

5 in

Certifications And Compliance

Industry Standard(s)

cULus listed to UL962A

Logistics

Carton Quantity

10

Resources and downloads