HUBBELL WIRING DEVICE-KELLEMS
Image of CFB7G4 7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour
Image of CFB7G4 7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour
Image of CFB7G4 7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour
Image of CFB7G4 7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour
+5
Image of CFB7G4 7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour
Buy America(n) Qualified

7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB7G4

Galvanized Stamped Steel Floor Box, Recessed, 7-Gang CFB Series Box for Rectangular Cover, 4.08" Minumum Depth of Pour

  • Recessed 7-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 4.08" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Accepts industry Standard Size Wallplates

Product details

General

Application

  • For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB7G4

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Knockouts

11) 1" - 1 1/2" , 1) 2"

Material

Pre Galvanized Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

7-Gang

Series

Recessed Rectangular - CFB Series

Size

7-Gang

Specifications

Min. Depth of Pour - 4.08" (103.5)

Sub Brand

Recessed Concrete Floor Boxes

Type

7-Gang Recessed Floor Box

UPC

783585315881

Dimensions

Dimensions

10 in x 12.08 in x 4.08 in

Height

4.08 in

Length

10 in

Width

12.08 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

90