HUBBELL WIRING DEVICE-KELLEMS
Image of HBL1203STBK EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, Black
Image of HBL1203STBK EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, Black
Image of HBL1203STBK EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, Black

EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1203STBK

EdgeConnectâ„¢, 3-Way Switch, Industrial Grade, Screwless Termination, Toggle, 15A 120/277V, Black

EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Strip gauge for accurate wiring

Product details

General

Action

Toggle

Actuator

Toggle

Application

Industrial

Catalog Number

HBL1203STBK

Color

Black

Contact Configuration

Two Position

Enclosure Type

None

Environmental Conditions

UL 94V-2

Insulation

#14 AWG min. - #10 AWG max. solid and stranded copper wire only

Material

Polycarbonate

Mounting Type

Strap

Number Of Poles

3-Way

Operating Cycles

Minimum 4.8 times rated current for 100 cycles

Operating Temperature

Max. continuous: 75°C; Min. continuous: -40°C without impact

Series

EdgeConnectâ„¢

Style

3-Way

Type

Switch

UPC

783585963532

Electrical Ratings

Amperage Rating

15 A

Contact Rating

15A

Contact Resistance

Per UL 20

Voltage Rating

120/277 V

Certifications And Compliance

Industry Standard(s)

  • UL20/CSA C22.2 No.111-18
  • Fed Spec is W-S-896
  • NEMA® BI-WD and WD-6

Logistics

Carton Quantity

10