HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5361STI EdgeConnect™ Single Receptacle, 20A, 125V, Ivory

EdgeConnect™ Single Receptacle, 20A, 125V, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5361STI

EdgeConnect™ Single Straight Blade Receptacle, Screwless Termination Technology, Industrial, 20A Ivory

EdgeConnect™ patented spring clamp terminals allow for faster installation and screwless terminations. The connection with the contact actually strengthens over time providing the safest, most reliable wiring.

  • Color coded plungers for simpler installation
  • Accepts 14-10 AWG solid or stranded wire for any application
  • Reduce your installation time and move on to your next job faster
  • Easily rewire by using built in leverage points to life plungers with small screwdriver

Screwless termination for easier and faster installation.