HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH03 ERGO-3 Tool Balancer 2.2 - 6.6 lbs (1.0 - 3.0 kg)
Image of HBLBH03 ERGO-3 Tool Balancer 2.2 - 6.6 lbs (1.0 - 3.0 kg)

ERGO-3 Tool Balancer 2.2 - 6.6 lbs (1.0 - 3.0 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH03

ERGO-3 Tool Balancer 2.2 - 6.6 lbs (1.0 - 3.0 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks

Product details

General

Cable Length

4.3 ft (1.3 m)

Catalog Number

HBLBH03

Load Capacity

2.2 - 6.6 lbs (1.0 - 3.0)

Series

Heavy Duty

Style

Min/Max (lbs): 2.2-6.6

Type

Constant Tension

UPC

783585686691

Dimensions

Weight

2.8 lb