HUBBELL WIRING DEVICE-KELLEMS
Image of C363P6WA Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell Pro, Male, Plug, 63 A 220-240 VAC, 2-POLE 3-WIRE, Blue, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell Pro, Male, Plug, 63 A 220-240 VAC, 2-POLE 3-WIRE, Blue, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: C363P6WA

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell Pro, Male, Plug, 63 A 220-240 VAC, 2-POLE 3-WIRE, Blue, Watertight

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • External strain relief
  • Glandless water ingress protection