Brand: Hubbell Wiring Device-Kellems
Catalog ID: HRCBTHRD
Threaded rod mount kit for HRCB12 and HRCB22 series ceiling boxes. Kit used to install up to 3/8" threaded rod to integral mounting tabs on back of the ceiling boxes. Kit ships with four threaded rod angle brackets, four 1/4"-20 x 5/8" long hex head bolts and four 1/4"-20 square nuts.
For Use with up to 3/8" Threaded Rod
Application
Ceiling Box Support
Catalog Number
HRCBTHRD
Color
Natural
Construction
Fabricated
Material
Metallic
Mounting Method
Variable
Mounting Type
Field Installed
Series
Ceiling Boxes
Style
Ceiling Box Hardware
Type
Recessed
UPC
783585695891
Dimensions
0.88 in x 0.06 in x 1.19 in
Dimensions Metric
22.2 mm x 1.6 mm x 30.2 mm
Height
1.19 in
Height Metric
30.2 mm
Length
0.88 in
Length Metric
22.2 mm
Width
0.06 in
WidthMetric
1.6 mm