HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS100RCPJ Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 100A With inTOUCH Installation Free LED Phase Indication and Jog - HBLDS100 and HBLDS100T Series

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 100A With inTOUCH Installation Free LED Phase Indication and Jog - HBLDS100 and HBLDS100T Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS100RCPJ

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Replacement Sloped Cover for 100A HBLDS100 and HBLDS100T Series With inTOUCH Installation Free LED Phase Indication and Jog, cULus, NSF, CE, UL 508 / UL 60947-4-1A

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • Rounded sloped top enclosure supports best practices in hygienic design by shedding dirt and debris
  • IP69k and Type 4X,12K water ingress protection
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Certified by NSF for hygiene in food processing applications
  • Product rating are permanently laser-marked and will not wash off
  • Six highly visible integral phase identification LEDs for use on 3 Phase Y or Delta systems provide secondary means of visual confirmation of make/break on all phases

LED Indicators and Jog