HUBBELL WIRING DEVICE-KELLEMS
Image of HJ1003BPK25 Kellems Wire Management, Cord Connector, .20"-.27", 1/4" NPT, Gray
Image of HJ1003BPK25 Kellems Wire Management, Cord Connector, .20"-.27", 1/4" NPT, Gray
play
Kellems Wire Management Solutions
Image of HJ1003BPK25 Kellems Wire Management, Cord Connector, .20"-.27", 1/4" NPT, Gray

Kellems Wire Management, Cord Connector, .20"-.27", 1/4" NPT, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HJ1003BPK25

Kellems Wire Management, Cord Connector, .20"-.27", 1/4" NPT, Gray

Hubbell Juniors are a miniature liquidtight version of the full-sized Hubbell cord connectors. They feature the same GOTCHA® ring technology and neoprene bushings. They also come with or without a nylon spiral for arc of bend control and longer cord life. They are available in ¼", ³?8", and ½" NPT sizes in both gray and black.

  • Miniature nylon cord connector
  • Available in gray or black

Product details

General

Application

Straight Male Connector

Catalog Number

HJ1003BPK25

Color

Black

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Juniors® Miniature Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Series

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .20"-.27" (5.1-6.7)
  • Material - Nylon
  • NPT Hub Size - 1/4 Inch
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Connector

UPC

783585022918

Dimensions

Display Size

1/4" NPT

Hub Size

1/4"

Conductor Related

Conductor Range

0.20-0.27 in (5.1-6.7 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Media

Videos

play
Kellems Wire Management Solutions