HUBBELL WIRING DEVICE-KELLEMS
Image of LNM32BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 32MM
Image of LNM32BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 32MM
play
Kellems Wire Management Solutions
Image of LNM32BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 32MM

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 32MM

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNM32BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 32MM

  • Corrosion resistant and Non-conductive

Standard Product

Product details

General

Application

  • Conduit/Fitting Fastening

Catalog Number

LNM32BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile Metric Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile Metric

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - M32
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018676

Dimensions

Display Size

32mm

Logistics

Carton Quantity

8

Media

Videos

play
Kellems Wire Management Solutions