HUBBELL WIRING DEVICE-KELLEMS
Image of 31648044GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .500-.625", Brown.

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .500-.625", Brown.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648044GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .500-.625", Brown.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648044GPK100

Color

Brown

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .500"-.625" (12.7-15.8)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022772

Dimensions

Display Size

1/2" and 3/4" Form 2

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.5-0.625 in (12.7-15.8 mm)

Number of Conductors

Single

Logistics

Carton Quantity

10

Media

Videos