HUBBELL WIRING DEVICE-KELLEMS
Image of HS1004GPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .32-.43", Gray
Image of HS1004GPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .32-.43", Gray
play
Kellems Wire Management Solutions
Image of HS1004GPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .32-.43", Gray

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .32-.43", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HS1004GPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .32-.43", Gray

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

Product details

General

Application

Straight Snap-In Connector

Catalog Number

HS1004GPK25

Color

Gray

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

Yes

Item Type

Juniors® Miniature Snap-In Cord Connectors with Spiral

Material

Nylon

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)

Series

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .32"-.43" (8.1-10.9)
  • For Chassis Thickness - .13" (3.2) Max
  • Material - Nylon
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Type

Snap-In Connector

UPC

783585023427

Dimensions

Display Size

.75" Actual (19.0)

Conductor Related

Conductor Range

0.32-0.43 in (8.1-10.9 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25 EA

Media

Videos

play
Kellems Wire Management Solutions