HUBBELL WIRING DEVICE-KELLEMS
Image of 073031214 Kellems Wire Management, Dusttight Grips, Strain Relief, 1.70-2.00", 2.50", Insulated

Kellems Wire Management, Dusttight Grips, Strain Relief, 1.70-2.00", 2.50", Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 073031214

Kellems Wire Management, Dusttight Grips, Strain Relief, 1.7-2.0", 2.5", Insulated

The development of Kellems strain relief grips spearheaded the concept of wire management solutions in 1927 and is still the most frequently chosen brand for use in a wide range of industries. A deluxe cord grip is a type of strain relief grip. Deluxe cord grips provide additional arc of bend control—rest outside the enclosure to reduce tension on cables, joints and terminals, as well as eliminating damage due to flexing, bending, twisting or vibration. This juncture—often called the rigid fatigue point—is where failures tend to first occur, and Kellems strain relief grips protect the components saving the expense of damaged cables and downtime. The design features the original Kellems wire mesh, exert a uniformly distributed compressive force over a large area of cable for optimum safety. Strain relief grips can be used indoors or outdoors and can even be readily adjusted or repositioned, facilitating equipment relocation.

  • Aluminum Fiting
  • Galvanized steel mesh provides high strength
  • Insulating Bushing