HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3WAA Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 3-Wire, Black and White
Image of HBL3WAA Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 3-Wire, Black and White

Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 3-Wire, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3WAA

Twist-Lock® Insulgrip Plug and Connector Angle Adapter, for 20A and 30A 3-Wire

  • Insulgrip Plug and Connector Angle Adapter
  • For 20A and 30A 3-Wire

Product details

General

Catalog Number

HBL3WAA

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Insulgrip

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP55

Style

For 3-Wire Devices

Type

Angle Adapter

UPC

783585752549

Dimensions

Dimensions

3.64 in x 1.06 in x 2.34 in

Display Size

Standard Sized

Height

2.34 in

Length

3.64 in

Weight

0.3 lb

Width

1.06 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10