HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5748SIVA Metal Raceway, Box, Low Profile, HBL500/700/750 Series, Ivory
Image of HBL5748SIVA Metal Raceway, Box, Low Profile, HBL500/700/750 Series, Ivory

Metal Raceway, Box, Low Profile, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5748SIVA

Metal Raceway, Box, Low Profile, HBL500/700/750 Series, Ivory

  • Low Profile
  • HBL500/700/750 Series
  • Ivory

Product details

General

Catalog Number

HBL5748SIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Low Profile

Type

Boxes

UPC

783585423616

Logistics

Carton Quantity

5

Pallet Quantity

1470