HUBBELL WIRING DEVICE-KELLEMS
Image of PS3SC Non-Metallic Raceway, Super BaseTrak, Splice Cover Fitting
Image of PS3SC Non-Metallic Raceway, Super BaseTrak, Splice Cover Fitting
Buy America(n) Qualified

Non-Metallic Raceway, Super BaseTrak, Splice Cover Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3SC

Non-Metallic Raceway, Super BaseTrak, Splice Cover Fitting

  • For covering potential openings where two lengths of raceway come together

Product details

General

Catalog Number

PS3SC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PS3 Super BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

Miscellaneous Fittings

UPC

783585090153

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5