HUBBELL WIRING DEVICE-KELLEMS
Image of PV3620A12 Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, Breaker, 10FT Power Cord
Image of PV3620A12 Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, Breaker, 10FT Power Cord
Image of PV3620A12 Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, Breaker, 10FT Power Cord

Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, Breaker, 10FT Power Cord

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PV3620A12

Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, Breaker, 10FT Power Cord

Detalles del producto

General

Application

  • Basic PDU

Catalog Number

PV3620A12

Color

Black

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Material

Powder Coated Aluminum

Number of Receptacles

12

Series

Vertical

Style

36" Length

Type

20 Amp

UPC

662620342832

Dimensiones

Dimensions

36 in x 2.05 in x 2.13 in

Height

2.13 in

Length

36 in

Width

2.05 in

Clasificaciones Eléctricas

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1900 W

Certificaciones y Cumplimiento

Industry Standard(s)

cULus Listed to IEC 62368-1

Recursos y descargas