MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of S1R4CVRNKL Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish
Image of S1R4CVRNKL Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4CVRNKL

Fire Rated Poke Throughs, Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Product details

General

Accessory Type

4" Round Recessed Cover

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4CVRNKL

Color

Nickel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin Nickel Plated Cover

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Covers

UPC

783585446004

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

12

Media

Videos

play
SystemOne Recessed 4" Fire-Rated Poke-Throughs