HUBBELL WIRING DEVICE-KELLEMS
Image of WMBHSB30D Signal-QuickTM Well Mounts, 30mm, BHSB, Delrin
Image of WMBHSB30D Signal-QuickTM Well Mounts, 30mm, BHSB, Delrin
Discontinued

Signal-QuickTM Well Mounts, 30mm, BHSB, Delrin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WMBHSB30D

Signal-QuickTM Well Mounts, 30mm, BHSB, Delrin

  • 30mm
  • BHSB
  • Delrin

Product details

General

Application

Sensor Mounting

Catalog Number

WMBHSB30D

Color

White

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Well Mount

Material

Plastic (Delrin® is a trademark of E.I. Dupont)

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710181

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10