HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8P132NM SpikeShield™, SPD Panel, 132kA, 277/480V, WYE, NM ENC

SpikeShield™, SPD Panel, 132kA, 277/480V, WYE, NM ENC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8P132NM

SpikeShield™, SPD Panel, 132kA, 277/480V, WYE, NM ENCSurge Panel Device, Panel, 277/480V, WYE105/132 Series

SPD Panel, 132kA, 277/480V, WYE, NM ENCSurge Panel Device, Panel, 277/480V, WYE105/132 Series

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 277/480V, WYEPanel, 105/132 Series