HUBBELL WIRING DEVICE-KELLEMS
Image of DR20WRTR Straight Blade Receptacle, Weather and Tamper-Resistant Duplex, Decorator, Commercial/Industrial, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown
Image of DR20WRTR Straight Blade Receptacle, Weather and Tamper-Resistant Duplex, Decorator, Commercial/Industrial, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown
play
Tamper-Resistant Receptacles
Image of DR20WRTR Straight Blade Receptacle, Weather and Tamper-Resistant Duplex, Decorator, Commercial/Industrial, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown
Image of DR20WRTR Straight Blade Receptacle, Weather and Tamper-Resistant Duplex, Decorator, Commercial/Industrial, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown

Straight Blade Receptacle, Weather and Tamper-Resistant Duplex, Decorator, Commercial/Industrial, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DR20WRTR

Straight Blade Receptacle,Weather and Tamper Resistant Duplex, Decorator/Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R

  • Weather-resistance complies with national electrical code requirements
  • Tamper-resistant shutter complies with national electrical code requirements
  • Aesthetic Style Line® decorator design
  • Smooth face
  • Triple wipe contacts

Product details

General

Application

  • Commercial Specification Grade

Catalog Number

DR20WRTR

Color

Brown

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Decorator Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Mounting Screws - Stainless steel
  • Mounting Strap Material - .040" (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Stainless steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Style Line Decorator

Type

Tamper-Resistant, Weather Resistant

UPC

783585144818

Dimensions

Dimensions

1.32 in x 1.07 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.32 in

Weight

0.2 lb

Width

1.07 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Tamper-Resistant Receptacles