HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6MPS105015 Surge Protective Device, Portable Outlet Strip, 6 Receptacles, 15A 125V, 1050 Joules, Metallic Housing, 15' CordLength
Image of HBL6MPS105015 Surge Protective Device, Portable Outlet Strip, 6 Receptacles, 15A 125V, 1050 Joules, Metallic Housing, 15' CordLength

Surge Protective Device, Portable Outlet Strip, 6 Receptacles, 15A 125V, 1050 Joules, Metallic Housing, 15' CordLength

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MPS105015

Surge Protective Device, Portable OutletStrip, 6 Receptacles, 15A 125V, 1050 Joules, Metallic Housing, 15' CordLength

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Office White color for aethetics and metal housing
  • 1050 joule rating
  • 15 foot cord
  • wire management

Product details

General

Catalog Number

HBL6MPS105015

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Economy Surge Strips

Type

Metallic

UPC

783585507101

Conductor Related

Cord Length

15 ft

Logistics

Carton Quantity

10

Pallet Quantity

504