HUBBELL WIRING DEVICE-KELLEMS
Image of SNAP3WJUMP Switches and Lighting Controls, SNAPConnect®, Illuminated Switch Jumper/Tester, For 3-Way

Switches and Lighting Controls, SNAPConnect®, Illuminated Switch Jumper/Tester, For 3-Way

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP3WJUMP

Switches and Lighting Controls, SNAPConnect®, Illuminated Switch Jumper/Tester, For 3-Way

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Allows circuits to be energized before trim out stages
  • Thread cleaning captive mounting screw
  • Automatic self-grounding staple assures continuity to wall box

SNAPConnect®, LED Indicator

Product details

General

Application

Accessories

Catalog Number

SNAP3WJUMP

Color

Clear

EU RoHS Indicator

No

Indicator(s) Type

Blue LED

Item Type

SNAPConnect Switch Jumper/Tester

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Series

SNAPConnect® Devices

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic

Style

For Three Way Circuits

Type

Jumper/Tester

UPC

783585186764

Dimensions

Dimensions

2.48 in x 1.2 in x 1.74 in

Height

1.74 in

Length

2.48 in

Width

1.2 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Media

Videos