HUBBELL WIRING DEVICE-KELLEMS
Image of GFPST25TTM Triple Tap Outlet Portable GFCI Plug, Manual Set, 15A, 120V AC, 25' - 12/3 SJEOW
* Representative image
Image of GFPST25TTM Triple Tap Outlet Portable GFCI Plug, Manual Set, 15A, 120V AC, 25' - 12/3 SJEOW

Triple Tap Outlet Portable GFCI Plug, Manual Set, 15A, 120V AC, 25' - 12/3 SJEOW

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST25TTM

Circuit Guard® Heavy Duty Triple Tap Outlet Portable GFCI Plug, Manual Set, 15A, 120V AC, 5-15R, 25' - 12/3 SJEOW

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments
  • Open neutral protection Trips upon loss of neutral
  • Self-test functionality in accordance with UL 943

Product details

General

Application

Outdoor/Indoor

Catalog Number

GFPST25TTM

Color

Black/Yellow

Environmental Conditions

NEMA 3R

Material

Polycarbonate

Number Of Poles

2

Series

GFCI

Style

Triple Tap Outlet

Temperature Rating

-30°F (-35°C) - 150°F (66°C)

Type

Portable GFCI

UPC

783585694405

Electrical Ratings

Amperage Rating

15 A

Phase

Single

Voltage Rating

120 V

Wattage

1800 W

Conductor Related

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

cULus 943

Nema Rating

5-15

Resources and downloads

Specifications

Installation Manuals

Sales Drawings