HUBBELL WIRING DEVICE-KELLEMS
Image of SWP812 Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Duplex 1) Telephone Openings, Standard Size, White Painted Steel
Image of SWP812 Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Duplex 1) Telephone Openings, Standard Size, White Painted Steel

Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Duplex 1) Telephone Openings, Standard Size, White Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SWP812

Security 2-Gang Wallplate, 1-Duplex 1-Telephone Openings, Standard Size Painted

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SWP812

Color

White

Construction

Stamped

Cutout

1) Duplex, 1) Telephone/TV

EU RoHS Indicator

Yes

Item Type

Security Series

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Specifications

  • Appearance - Powder coat paint
  • Material - Zinc plated steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Duplex, Telephone or TV
  • Plate Type - 2-Gang

Style

1-Duplex, 1-Telephone/Coaxial

Type

Security

UPC

783585002897

Dimensions

Display Size

Oversized

Thickness

0.55

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20