HUBBELL WIRING DEVICE-KELLEMS
Image of HBT0428S04 Wire Basket Tray, 4" x 28" x 118", 304 Stainless

Wire Basket Tray, 4" x 28" x 118", 304 Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBT0428S04

Wire Basket Tray, Overhead Tray, 4" x 28" x 118", 304 Stainless

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Meets ASTM A580 specifications
  • Type 304L and 316S Stainless Steel
  • Stainless splice kits and ceiling supports are available