text.skipToContent text.skipToNavigation

IM3RF1EI

by Hubbell Wiring Device-Kellems 

Catalog ID: IM3RF1EI

iStation Module, 3) RCA, Feed Thru, 1- Unit, Electric Ivory

Standard Product

Product Details

General

Application 3 RCA Composite Video W/Left Right Audio
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION Audio/Video Modules
Material - Mounting Hardware Snap-On- Snap-Fit
Style Composite, L/R Audio
Temperature Rating Per TIA
Type RCA
UPC 662620849744

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Plug-N-Play
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources/Downloads