HUBBELL WIRING DEVICE-KELLEMS
WBP_S1PT4X4BRSJ_PRODIMAGE
WBP_S1PT4X4BRSJ_PRODIMAGE
Image of S1PT4X4BRSJ SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Brass Finish

SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Brass Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1PT4X4BRSJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Brass Finish

Product details

General

Application - For Use On

Carpet

Catalog Number

S1PT4X4BRSJ

Color

EU RoHS Indicator

No

Finish Type

Brass

Item Type

4" Fire-Rated Poke Through Component

Knockouts

Cover- Dual Flip Covers; In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT - Complete Kits

UPC

783585373058

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1