Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
S1SPTL
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Catalog Number
Color
Construction
Cover Shape
EU RoHS Indicator
Finish Type
Item Type
Material
Mounting Method
Number Of Outlets
Specifications
Sub Brand
Type
UPC
Dimensions
Height
Length
Width
Industry Standard(s)
Carton Quantity