text.skipToContent text.skipToNavigation

Pedestal

2" Though Floor Fitting

By Hubbell Wiring Device-Kellems  
Catalog ID: PT27A
2" Though Floor Fitting

3" Through Floor Fitting Only

By Hubbell Wiring Device-Kellems  
Catalog ID: PT7XC
3" Through Floor Fitting Only

Abandonment Plate for FR480

By Hubbell Wiring Device-Kellems  
Catalog ID: AP42
Abandonment Plate for FR480

Abandonment Plate, 2"

By Hubbell Wiring Device-Kellems  
Catalog ID: AP22
Abandonment Plate, 2"

Abandonment Plate, 3", Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: AP2GY
Abandonment Plate, 3", Gray

Abandonment Plate, 3", Ivory

By Hubbell Wiring Device-Kellems  
Catalog ID: AP2I
Abandonment Plate, 3", Ivory
Discontinued

Extension Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: EXT13
FRPT Extension Kit

Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Gray Finish

By Hubbell Wiring Device-Kellems  
Catalog ID: FF3GY
Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Gray Finish
Discontinued

Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Ivory Finish

By Hubbell Wiring Device-Kellems  
Catalog ID: FF3I
Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Ivory Finish

LO-CON Series, Plate, 1.40" Opening, Stainless Steel

By Hubbell Wiring Device-Kellems  
Catalog ID: SS309S
LO-CON Series, Plate, 1.40" Opening, Stainless Steel

LO-CON Series, Plate, Blank, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SS309BF
LO-CON Series, Plate, Blank, Aluminum

LO-CON Series, Plate, Blank, Stainless Steel

By Hubbell Wiring Device-Kellems  
Catalog ID: SS309B
LO-CON Series, Plate, Blank, Stainless Steel

LO-CON Series, Plate, Duplex, Stainless Steel

By Hubbell Wiring Device-Kellems  
Catalog ID: SS309D
LO-CON Series, Plate, Duplex, Stainless Steel

LO-CON Series, Plate, Furniture Feed, Stainless Steel

By Hubbell Wiring Device-Kellems  
Catalog ID: SS309SF
LO-CON Series, Plate, Furniture Feed, Stainless Steel

LO-CON Series, Plate, StyleLine/ Decora/GFCI, Stainless Steel

By Hubbell Wiring Device-Kellems  
Catalog ID: SS309DS
LO-CON Series, Plate, StyleLine/ Decora/GFCI, Stainless Steel

LO-CON Series, Plate, Telephone, Stainless Steel

By Hubbell Wiring Device-Kellems  
Catalog ID: SS309T
LO-CON Series, Plate, Telephone, Stainless Steel

Pedestal Barrier

By Hubbell Wiring Device-Kellems  
Catalog ID: FRBR1
FRPT Pedestal Barrier

Pedestal Face Plate, 1" KO, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309F1BKA
FRPT Pedestal Face Plate, 1" KO

Pedestal Face Plate, 1" KO, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309F1GYA
FRPT Pedestal Face Plate, 1" KO

Pedestal Face Plate, 1.40" Opening, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309SBKA
FRPT Pedestal Face Plate, 1.40" Opening

Pedestal Face Plate, 1.40" Opening, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309SGYA
FRPT Pedestal Face Plate, 1.40" Opening

Pedestal Face Plate, 3/4" KO, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309FALA
FRPT Pedestal Face Plate, ¾" KO

Pedestal Face Plate, 3/4" KO, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309FBKA
FRPT Pedestal Face Plate, ¾" KO

Pedestal Face Plate, 3/4" KO, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309FGYA
FRPT Pedestal Face Plate, ¾" KO

Pedestal Face Plate, Blank, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309BALA
FRPT Pedestal Face Plate, Blank

Pedestal Face Plate, Blank, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309BBKA
FRPT Pedestal Face Plate, Blank

Pedestal Face Plate, Blank, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309BGYA
FRPT Pedestal Face Plate, Blank

Pedestal Face Plate, Bushed 1" KO, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309TBKA
FRPT Pedestal Face Plate, Bushed 1" KO

Pedestal Face Plate, Bushed 1" KO, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309TGYA
FRPT Pedestal Face Plate, Bushed 1" KO

Pedestal Face Plate, Duplex, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SS2309DBKA
Pedestal Face Plate, Duplex, Black
Page 1 of 2