HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R6DIV_PRODIMAGE
WBP_S1R6DIV_PRODIMAGE

Recessed 6" Series, Replacement Divider

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R6DIV

Fire Rated Poke Throughs, Recessed 6" Series, Replacement Divider

Standard Product

Product details

General

Accessory Type

Divider

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6DIV

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Accessories

UPC

783585443683

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50