HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8PSPW Recessed 8" Series, Sub Plate, Perimeter, Pull Through, 1" Bushing Opening

Recessed 8" Series, Sub Plate, Perimeter, Pull Through, 1" Bushing Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PSPW

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Perimeter, Pull Through, 1" Bushing Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Pull through with 1 inch bushing