HUBBELL WIRING DEVICE-KELLEMS
Image of AFB2G50 2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover
Buy America(n) Qualified

2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFB2G50

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

  • Recessed 2-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors Âľ" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

Standard Product