Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
CFBADAPT200
Replacement Reducing Adapters, 1", 1-1/4", 1-1/2" PVC Conduit
Accessory Type
Application
Application - For Use On
Catalog Number
Color
Construction
EU RoHS Indicator
Material
Mounting Method
Series
Size
Sub Brand
Type
UPC
Cable Entry
Industry Standard(s)
Carton Quantity